| Model | Other |
|---|---|
| Number of ports USB-A | 2 |
| Number of ports USB-C | 0 |
| Operating voltage (Min-Max) | 100-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Max. output current | 3000 mA |
| Output voltage (Min-Max) | 5-5 V |
| Power consumption | 0.068 W |
| Connection type | Screwed terminal |
| Mounting method | Flush-mounted |
| Colour | Black |
| Device width | 45 mm |
| Device height | 45 mm |
| Device depth | 40.5 mm |
| Min. depth of built-in installation box | 40 mm |
| Suitable for degree of protection (IP) | IP40 |
| degree of impact strength (IK) | IK04 |
| Antimicrobial treatment | No |
|---|---|
| Wireless | No |
| Built-in depth | 33.5 mm |
| Operating / setting temperature (Min-Max) | 0-40 °C |
| Storage temperature (Min-Max) | -20-70 °C |
| Voltage type | AC |
| Power Delivery | No |
| USB Output Power | 15 |
| Supply current (Min-Max) | 0.5-0.5 A |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
| Halogen free | Yes |
| Number of terminals | 2 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1.5-2.5 mm² |