
Céliane- 2 gangs - Noir
Céliane™
Legrand
Céliane- 2 gangs - Noir
REF. 066682
EAN.
3414971184299
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of socket outlets | 2 |
---|---|
Number of units | 2 |
Mounting direction | Horizontal and vertical |
Number of units horizontal | 2 |
Number of units vertical | 1 |
Number of modules horizontal (module system) | 4 |
Number of modules vertical (module system) | 1 |
With mounting grid | No |
Flush-mounted installation | Yes |
Suitable for subfloor installation duct box | No |
Suitable for wall duct | No |
Suitable for built-in installation | No |
Label space/information surface | No |
Material | Plastic |
Material quality | Thermoplastic |
Halogen free | Yes |
Antimicrobial treatment | No |
Surface protection | Untreated |
Surface finishing | Glossy |
---|---|
Colour | Black |
Transparent | No |
With hinged lid | No |
Degree of protection (IP) | IP20 |
degree of impact strength (IK) | IK04 |
Type of fastening | Engage (snap) |
Width | 161 mm |
Height | 82 mm |
Depth | 8.5 mm |
Inner diameter | 53.6 mm |
Built-in height | 0 mm |
Diameter bore hole (opening) | 53.6 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Latin wood species | Not applicable |
Certification of wood (list) | Not applicable |
Wood Climate area | Not applicable |
Documentation
2 documents
Technical Sheet
Technical Sheet
7 documents
Agreement
Decl. UE RED-A 4025 A
(0.62 Mo)
Agreement
OC / CB-FR_709703
(1.06 Mo)
PEP
Agreement
NF App Domestic-NF012_2666/M1
(1.1 Mo)
Agreement
NF App Domestic-NF012_2513/A1
(0.91 Mo)
Agreement
OC / CB-FR_709693/M1
(0.67 Mo)
Agreement
OC / CB-FR_721500
(1.81 Mo)
SELECT AN ACTION