Skip to main content
Logo print

Cartridge fuse 22 x 58 mm - type gG - with stricker - 125 A

- LEGRAND

Cartridge fuse 22 x 58 mm - type gG - with stricker - 125 A

REF. 015597 EAN. 3245060155971
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Width 22 mm
Size 22x58 mm
Voltage type AC/DC
Depth 58 mm
Rated voltage 400 V
Utilization category gG (cable protection/equipment protection)
Rated current 125 A
Type of fuse status indicator Top fuse status indicator
Model Ceramic fuse
Breaking capacity 120 kA
Power loss at rated current 11.3 W
Rated operating frequency 42-62 Hz
Operating / setting temperature -25-40 °C
Storage temperature -40-70 °C

Documentation

2 documents
Technical Sheet
F00192FR-09.pdf pdf (2.45 Mo)
Technical Sheet
F00192EN-09.pdf pdf (2.46 Mo)
3 documents
Catalogue Technical Page
ex223001_0263.pdf pdf (0.05 Mo)
Catalogue Technical Page
ex223001_0264.pdf pdf (0.05 Mo)
Catalogue Commercial Page
ex223001_0261.pdf pdf (0.1 Mo)