| Model | Ceramic fuse |
|---|---|
| Size | 14x51 mm |
| Rated current | 50 A |
| Depth | 51 mm |
| Width | 14 mm |
| Voltage type | AC/DC |
| Utilization category according to IEC 60269 | GG |
|---|---|
| Rated operating frequency (Min-Max) | 42-62 Hz |
| Type of fuse status indicator | Top fuse status indicator |
| Power loss at rated current | 4.8 W |
| Operating / setting temperature (Min-Max) | -25-40 °C |
| Storage temperature (Min-Max) | -40-70 °C |