Skip to main content
Logo print

Cable outlet with terminals Valena Life - with cover plate - white

Valena Life Legrand

Cable outlet with terminals Valena Life - with cover plate - white

REF. 753133 EAN. 3414970458247
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Flush-mounted
Clamps 3x2.5 mm²
Connection system Screwed terminal
Material Plastic
Material quality Thermoplastic
Colour White
RAL-number (similar) 9003
Antimicrobial treatment No

Documentation

2 documents
Technical Sheet
F01953EN-01.pdf pdf (0.56 Mo)
Technical Sheet
F01953FR-01.pdf pdf (0.59 Mo)
SELECT AN ACTION