Skip to main content
Logo print

Cable guides 42U for cable management height

Nexpand LEGRAND

Cable guides 42U for cable management height

REF. 446492 EAN. 3414972238175
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Cable guard rail
Material Plastic
Suitable for 19 inch mounting Yes
Number of height units 42
Colour Black
degree of impact strength (IK) Not applicable
Degree of protection (IP) Not applicable
Halogen free Yes
Fitted with door or cover No

Documentation

3 documents
Instruction Use
HCNI-000058_LP_EN.pdf pdf (2.34 Mo)
Technical Sheet
Technical Sheet pdf (12.21 Mo)
Technical Sheet
Technical Sheet pdf (15.62 Mo)
1 document
Catalogue Commercial Page
ex223001_1011.pdf pdf (0.11 Mo)
SELECT AN ACTION