Skip to main content
Logo print

Cable gland plastic IP68 PG7 RAL 7035

LEGRAND

Cable gland plastic IP68 PG7 RAL 7035

REF. 381584 EAN. 3414972280723
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Thread type PG
Nominal thread size metric/PG 7
Nominal thread size inch/gas pipe thread Other
Pitch thread 1.27 mm
Thread length 10 mm
Wrench width 15 mm
Hexagon angular dimension 15 mm
Suitable for cable diameter (Min-Max) 3-6.5 mm
Material Plastic
Material quality Polyamide (PA)
Surface protection Untreated
Halogen free Yes
Glass-fibre reinforced No
Degree of protection (IP) IP68
Shock resistant Yes
Colour Grey
RAL-number 7035
Bend radius protection/trumpet flare No
With locknut No
Snapping in opening Yes
Model Straight
Multi seal area No
Flat cable coupling No
With strain relief No
Type of sealing Sealing ring
Separable screw gland No
Operating / setting temperature (Min-Max) -20-80 °C
Explosion-tested version No
For Ex-zone gas None
For Ex-zone dust None
For armoured cable No
EMC-version No
Screened No
Width 21 mm
Height 32 mm
Storage temperature (Min-Max) -5-40 °C

Documentation

2 documents
Technical Sheet
F03595EN-01.pdf pdf (1.19 Mo)
Technical Sheet
F03595FR-01.pdf pdf (1.11 Mo)
2 documents
Catalogue Commercial Page
ex223001_0446.pdf pdf (0.07 Mo)
Catalogue Technical Page
ex223001_0447.pdf pdf (0.06 Mo)
SELECT AN ACTION