| Thread type | Metric |
|---|---|
| Nominal thread size metric/PG | 50 |
| Nominal thread size inch/gas pipe thread | Other |
| Pitch thread | 1.5 mm |
| Thread length | 17 mm |
| Wrench width | 60 mm |
| Hexagon angular dimension | 60 mm |
| Suitable for cable diameter (Min-Max) | 30-38 mm |
| Material | Plastic |
| Material quality | Polyamide (PA) |
| Surface protection | Untreated |
| Halogen free | Yes |
| Glass-fibre reinforced | No |
| Degree of protection (IP) | IP68 |
| Shock resistant | Yes |
| Colour | Black |
| RAL-number | 9011 |
| Bend radius protection/trumpet flare | No |
| With locknut | No |
|---|---|
| Snapping in opening | Yes |
| Model | Straight |
| Multi seal area | No |
| Flat cable coupling | No |
| With strain relief | No |
| Type of sealing | Sealing ring |
| Separable screw gland | No |
| Operating / setting temperature (Min-Max) | -20-80 °C |
| Explosion-tested version | No |
| For Ex-zone gas | None |
| For Ex-zone dust | None |
| For armoured cable | No |
| EMC-version | No |
| Screened | No |
| Width | 66 mm |
| Height | 71 mm |
| Storage temperature (Min-Max) | -5-40 °C |