Skip to main content
Logo print

Cable category 6A U/UTP 4 pairs LSZH Euroclass Cca 305 meters yellow

LCS³ LEGRAND

Cable category 6A U/UTP 4 pairs LSZH Euroclass Cca 305 meters yellow

REF. 032828 EAN. 3414972099103

This category 6A U/UTP 4 pairs cable supports data transmission in a structured cabling system.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Cable type U/UTP
Duplex No
Conductor material Copper
Conductor surface Bare
Diameter conductor 0.57 mm
Nominal cross section conductor 0.25 mm²
AWG size 23
Conductor category Class 1 = solid
Number of cores 8
Number of stranding elements 8
Stranding element Pairs
Material core insulation Polyolefin
Specification core insulation Polyethylene (PE)
Core identification according to HD 308 S2 No
Core identification Colour
Screen over stranding element None
Stranding Bundle
Screen over stranding Foil
Longitudinal water blocking cable No
Radial water blocking cable No
Suitable for underground installation No
Approved type of underground installation Other
Protective sheath Al/PE
Material outer sheath Polyolefin
Specification material outer sheath Polyethylene (PE)
Colour outer sheath Yellow
Armouring/reinforcement None
Cable geometry Round
Flame retardant according to IEC 60332-1-2 Yes
Low smoke according to EN IEC 61034-2 Yes
Halogen free according to EN IEC 60754-1 Yes
Halogen free according to EN IEC 60754-2 Yes
Reaction-to-fire according to EN 13501-6: Class Cca
Reaction-to-fire according to EN 13501-6: Smoke production s1a
Reaction-to-fire according to EN 13501-6: Flaming droplets/particles D1
Reaction-to-fire according to EN 13501-6: Acidity a1
Oil resistant according to EN IEC 60811-404 No
Outer diameter approximate 7.9 mm
Min. permitted bending radius, moving application with forced guidance 64 mm
Min. permitted bending radius, moving application/free movement 64 mm
Min. permitted bending radius, stationary application/permanent installation 64 mm
Permitted cable outer temperature during assembling/handling (Min-Max) 10-50 °C
Permitted cable outer temperature after assembling without vibration (Min-Max) -20-60 °C
Category 6A (IEC)
NVP value 79 %
Certified for shipboard application No
Suitable as telephone cable Yes
Suitable as computer data cable Yes
Weight 64 kg/km
Compatible with Grade2TV according to XP-C 90-483 No
Compatible with Grade3TV according to XP-C 90-483 No
Storage temperature (Min-Max) 0-50 °C
RAL-number 1018

Documentation

2 documents
Technical Sheet
S000113071EN-01.pdf pdf (0.11 Mo)
Technical Sheet
S000113071FR-01.pdf pdf (0.12 Mo)
1 document
Catalogue Commercial Page
ex223001_0980.pdf pdf (0.07 Mo)
3 documents
PEP
LGRP-01411-V03.01-EN.pdf pdf (0.81 Mo)
PEP
LGRP-01411-V02.01-EN.pdf pdf (0.84 Mo)
Declaration of performance
SELECT AN ACTION