| Suitable for wall mounting | Yes |
|---|---|
| Suitable for suspended mounting | No |
| Suitable for ceiling mounting | Yes |
| Suitable for built-in mounting | No |
| Suitable for surface mounting | Yes |
| Suitable for light line configuration | No |
| Suitable for workplace according to EN 12464-1 | No |
| Lamp type | Incandescent lamp |
| With light source | No |
| Suitable for number of light sources | 1 |
| Lamp holder | E27 |
| Housing material | Plastic |
| Housing colour | Grey |
| Material cover | Plastic, opal |
| Type of grid | None |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 110-230 V |
| Nominal current (Min-Max) | 239-500 mA |
| Type of control gear | Not required |
| With control gear | No |
| Dimmable | No |
| Dimming 0-10 V | No |
| Dimming 1-10 V | No |
| Dimming DALI | No |
| Dimming DMX | No |
| Dimming DSI | No |
| Dimming manufacturer's proprietary system | No |
| Dimming mains voltage modulation | No |
| Dimming phase cut-off (trailing edge) | No |
| Dimming phase cut-on (leading edge) | No |
| Dimming programmable | No |
| Dimming potentiometer (integrated) | No |
| Dimming RF | No |
| Dimming Touch and Dim | No |
|---|---|
| Dimming Zigbee | No |
| Dimming with push-button | No |
| Light distributor | Diffuser lens/optic/panel |
| Light distribution | Asymmetric |
| Beam angle | > 80° - Extreme wide beam |
| Light outlet | Direct |
| degree of impact strength (IK) | IK08 |
| Protection class according to IEC 61140 | II |
| Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 | No |
| Rated ambient temperature according to IEC 62722-2-1 (Min-Max) | -10-40 °C |
| Luminous flux in emergency mode | 900 lm |
| Suitable for emergency lighting | No |
| With movement sensor | No |
| With light sensor | No |
| Covering of the luminaire with thermally insulating material possible | No |
| With air slots | No |
| Suitable for lamp power (Min-Max) | 55-55 W |
| Luminaire efficacy (Min-Max) | 0-0 lm/W |
| Max. system power | 55 W |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 900-900 lm |
| Colour of light | White |
| Colour temperature (Min-Max) | 2700-2700 K |
| Colour rendering index CRI | 90-100 |
| Width | 140 mm |
| Height/depth | 113 mm |
| Length | 219 mm |
| Built-in length | 219 mm |
| Luminous intensity (Min-Max) | 0-0 cd |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |