| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | No |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | None |
| Radio frequency bidirectional | Yes |
| Model | Energy meter |
| Connection type | Direct , Cable |
| Reactive power | No |
| Approved according to PTB | No |
| S0 impulse interface | None |
| Tariff switch | No |
| Accuracy class | 1 |
| Width | 17.5 mm |
| Height | 86 mm |
| Depth | 68 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP41 |
| Operating / setting temperature (Min-Max) | 0-55 °C |
|---|---|
| Storage temperature (Min-Max) | -40-70 °C |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 100-250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Terminals capacity (Min-Max) | 1.5-3 mm² |
| Label space/information surface | Yes |
| Fitted with USB plug | No |
| Mounting method | DIN rail |
| Addressable | No |
| Contains Batteries and/or Accumulator | No |
| Connected object | Yes |
| Application store for download | Google Play Store |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |
| Application name | Home + Control |