| Mounting method | Hollow wall |
|---|---|
| Shape | Rectangular |
| Construction type | Device connection box (round/square) |
| Model | Single |
| Provided with revolving ring | No |
| Couplable | No |
| Equipped with | None |
| Length | 132 mm |
| Width | 71 mm |
| Depth (Min-Max) | 52-52 mm |
| Inner depth | 50 mm |
| For number of electric fittings | 4 |
| Mounting switching equipment | Screwing |
| With screws | Yes |
| Number of non-adjustable device fixing lugs | 0 |
| Number of adjustable device fixing lugs | 2 |
| Housing feed-through by break-out opening | No |
| Housing feed-through by seal membrane | Yes |
| Housing feed-through by nozzle | Yes |
| Housing feed-through by step membrane | No |
| For tube diameter | 20/25 mm |
| Suitable for cable diameter (Min-Max) | 1-2.5 mm |
| Pipe locking | No |
| Pipe locking optional | No |
| Inlet from the rear | Yes |
| Number of inlets | 6 |
| Number of included spouts | 4 |
|---|---|
| Material | Plastic |
| Halogen free | No |
| Surface protection | Untreated |
| Colour | Yellow |
| Degree of protection (IP) | IP40 |
| Cover model | None |
| Transparent cover | No |
| Cover attachment | Other |
| Sealable | No |
| Circuit integrity | None |
| With screening | No |
| Air tight | Yes |
| Max. conductor cross section | 2.5 mm² |
| Number of poles of the clamp | 0 |
| Clamp position fixed | No |
| Luminaire hook mounting | No |
| Nozzle | None |
| Special application | None |
| With partition panel | No |
| Compliant with BS 4662 | No |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-40 °C |
| Storage temperature (Min-Max) | -5-60 °C |
| Cable support | Not applicable |