Blanking cassette used to fill gaps in the panel
| Type of accessory/spare part | Other |
|---|---|
| Accessory | Yes |
| Spare part | No |
| Width | 110.4 mm |
| Height | 43.6 mm |
| Depth | 136 mm |
| Operating / setting temperature (Min-Max) | -10-60 °C |
|---|---|
| Storage temperature (Min-Max) | -40-70 °C |
| Colour | Black |
| Halogen free | Yes |
| Mounting method | Other |