| Housing colour | Black |
|---|---|
| Housing material | Plastic |
| Loudness | 98 dB |
| Nominal voltage (Min-Max) | 24-24 V |
| Type of current | AC |
| Degree of protection (IP) | IP44 |
| Electricity consumption | 0.36 A |
| Radio-controlled | No |
| Width | 100 mm |
| Height | 97 mm |
| Depth | 100 mm |
| Built-in depth | 0 mm |
| degree of impact strength (IK) | IK07 |
|---|---|
| Operating / setting temperature (Min-Max) | -10-+55 °C |
| Storage temperature (Min-Max) | 0-+55 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | No |
| Mounting method | Surface mounted |
| Vertical fixing center distance (Min-Max) | 60-60 mm |
| Horizontal fixing center distance (Min-Max) | 106-106 mm |
| Contains Batteries and/or Accumulator | No |