Skip to main content
Logo print

Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong

LEGRAND

Bell - for industrial and alarm use - IP44 - IK10 - 110/130 V~ - Ø150 mm gong

REF. 041418 EAN. 3245060414184
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Housing colour Black
Housing material Plastic
Loudness 98 dB
Nominal voltage (Min-Max) 110-130 V
Type of current AC
Degree of protection (IP) IP44
Electricity consumption 0.008 A
Radio-controlled No
Width 150 mm
Height 97 mm
Depth 150 mm
Built-in depth 0 mm
degree of impact strength (IK) IK07
Operating / setting temperature (Min-Max) -10-+55 °C
Storage temperature (Min-Max) 0-+55 °C
Frequency (Min-Max) 50-60 Hz
Halogen free Yes
Connection type Screwed terminal
Fitted with rainproof plate protection No
With complemantary luminous signal No
Mounting method Surface mounted
Vertical fixing center distance (Min-Max) 60-60 mm
Horizontal fixing center distance (Min-Max) 106-106 mm
Contains Batteries and/or Accumulator No

Documentation

1 document
Instruction Use
4065873-00.pdf pdf (0.21 Mo)
1 document
Catalogue Commercial Page
ex223001_0551.pdf pdf (0.1 Mo)
SELECT AN ACTION