| Model | End socket |
|---|---|
| Type of socket outlet | TV/SAT |
| DAB+ | No |
| Mounting method | Flush-mounted |
| Assembly arrangement | Basic element with full cover plate |
| Number of outlets | 1 |
| Suitable for cable modem | No |
| Suitable for remote power supply | No |
| Type of fastening | Mounting with claw and screw |
| Colour | Black |
| Surface protection | Untreated |
| Surface finishing | Glossy |
|---|---|
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Device width | 86 mm |
| Device height | 86 mm |
| Min. depth of built-in installation box | 35 mm |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |