| Surface mounting | No |
|---|---|
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Screwing |
| Assembly arrangement | Basic element |
| Type of connector | 2x RJ45 8(4) |
| Colour | White |
| RAL-number | 9003 |
| Separate earthing connection | No |
| With label space | Yes |
| Mounting method shielding connection | Cable tie |
| With dust cover | Yes |
| Degree of protection (IP) | IP20 |
| Device width | 86 mm |
|---|---|
| Device height | 86 mm |
| Device depth | 31.9 mm |
| Built-in depth | 21.1 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |
| Cable support | Not applicable |