| Wiring system | Series switch |
|---|---|
| Method of operation | Rocker/button |
| Assembly arrangement | Basic element with full cover plate |
| Push button switch | No |
| Number of rockers | 4 |
| Mounting method | Flush-mounted |
| Type of fastening | Screw mounting |
| With mounting plate | Yes |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Colour of switch operator | White |
| Label space/information surface | Yes |
| Lighting | No |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Nominal voltage | 250 V |
| Rated current | 16 A |
|---|---|
| Monitoring contact | No |
| Connection type | Screwed terminal |
| Heating switch | No |
| Washing machine switch | No |
| Device width | 86 mm |
| Device height | 86 mm |
| Device depth | 33.6 mm |
| Built-in depth | 20.5 mm |
| Min. depth of built-in installation box | 35 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | No |
| Compatible with Amazon Alexa | No |
| IFTTT support available | No |
| Operating / setting temperature (Min-Max) | -5-50 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Voltage type | AC |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Terminals capacity (Min-Max) | 1-4 mm² |
| Cable nature for connection | Flexible or rigid |
| Cable section (Min-Max) | 1-4 mm² |