| Assembly arrangement | Surface mounted frame |
|---|---|
| Suitable for modular domestic switching devices | No |
| Number of units | 2 |
| Mounting direction | Horizontal and vertical |
| Shape | Rectangular |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| Transparent | No |
|---|---|
| With cover frame | No |
| With duct entry | No |
| With cable entry | No |
| With screw gland entry | No |
| Width | 146 mm |
| Height | 86 mm |
| Depth | 35 mm |
| Storage temperature (Min-Max) | -10-70 °C |
| Entry membrane gland type | Not applicable |
| Cable support | Not applicable |