Skip to main content
Logo print

BAP RTC - TwinSpot Emergency Light - 1000lm Output - 1H Duration - IP65 Protection - Product

Legrand

BAP RTC - TwinSpot Emergency Light - 1000lm Output - 1H Duration - IP65 Protection - Product

REF. 661460 EAN. 3414972656054

Legrand BAP RTC TwinSpot: 1000lm, 1hr non-maintained, IK07, IP65, Li-ion battery, versatile mounting, test button, ideal for high-ceiling areas.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Wall surface mounted
Function Escape route lighting/signage
Suitable for labelling type Other
With pictogram No
Suitable for standby switching Yes
Suitable for continuous circuit No
With remote switch connection No
Supplied remote control Yes
Emergency function monitoring system Test button
Emergency power supply system Peripheral (individual battery)
Battery technology Lithium-ion
Type of lithium-ion battery Lithium iron phosphate (LiFePO4)
With heating element for battery No
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 4
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9011
Housing colour Black
Material cover Plastic, transparent
Voltage type AC
Nominal voltage (Min-Max) 207-253 V
Nominal current (Min-Max) 10-30 mA
Type of control gear LED operating device current-controlled
Exchangeable control gear No
Light distributor Refractor lens
Constant light output (CLO) Yes
Degree of protection (IP) IP65
degree of impact strength (IK) IK07
Protection class according to IEC 61140 II
Luminous flux in emergency mode 1000 lm
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 1000-1000 lm
Max. system power 0.7 W
Colour temperature (Min-Max) 5000-6500 K
Nominal operation time (Min-Max) 1-1 h
Width 137 mm
Height/depth 93.5 mm
Length 408.5 mm
Number of poles 2
Connection type Other
Connectable conductor cross section (Min-Max) 1.5-2.5 mm²
Operating / setting temperature (Min-Max) 0-35 °C
Storage temperature (Min-Max) -10-50 °C
Frequency (Min-Max) 50-60 Hz
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Cable nature for connection Rigid
With complemantary luminous signal Yes
Vertical fixing center distance (Min-Max) 291.6-292.4 mm
Cable support Cable gland
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) 2IFpR27/67
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lithium-Iron-Phosphate
Number of Pack 1 1
Number of Single Element (Pack1) 2
Single Element weight (Pack1) 84 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) I : Industrial (not Portable)
Connected object No

Documentation

3 documents
Instruction Use
LE14660AD.pdf pdf (3.75 Mo)
Technical Sheet
S000125434EN_2.pdf pdf (6.7 Mo)
Technical Sheet
S000125434FR_2.pdf pdf (6.7 Mo)
1 document
IES file
2 documents
5 documents
Agreement
AENOR S-007/000004 (0.91 Mo)
Agreement
ENEC-2023100536B1 (0.42 Mo)
PEP
LGRP-01993-V01.01-EN.pdf pdf (1.13 Mo)
Safety Data Sheet
Agreement
SELECT AN ACTION