Legrand BAP RTC LED Spotlight: IK07, 1500lm, 1hr runtime, IP65, self-test, wall/ceiling mount, Li-ion battery, for high-ceiling emergency lighting.
| Mounting method | Wall surface mounted |
|---|---|
| Function | Escape route lighting/signage |
| Suitable for labelling type | Other |
| With pictogram | No |
| Suitable for standby switching | Yes |
| Suitable for continuous circuit | No |
| With remote switch connection | No |
| Supplied remote control | Yes |
| Emergency function monitoring system | Automatic self test |
| Emergency power supply system | Peripheral (individual battery) |
| Battery technology | Lithium-ion |
| Type of lithium-ion battery | Lithium iron phosphate (LiFePO4) |
| With heating element for battery | No |
| Lamp type | LED not exchangeable |
| With light source | Yes |
| Suitable for number of light sources | 8 |
| Lamp holder | None |
| Number of lighting heads | 2 |
| Housing material | Plastic |
| RAL-number housing | 9011 |
| Housing colour | Black |
| Material cover | Plastic, transparent |
| Voltage type | AC |
| Nominal voltage (Min-Max) | 207-253 V |
| Nominal current (Min-Max) | 12-37 mA |
| Type of control gear | LED operating device current-controlled |
| Exchangeable control gear | No |
| Light distributor | Refractor lens |
| Constant light output (CLO) | Yes |
| Degree of protection (IP) | IP65 |
| degree of impact strength (IK) | IK07 |
| Protection class according to IEC 61140 | II |
| Luminous flux in emergency mode | 1500 lm |
| Rated luminous flux according to IEC 62722-2- 1 (Min-Max) | 1500-1500 lm |
| Max. system power | 0.9 W |
|---|---|
| Colour temperature (Min-Max) | 5000-6500 K |
| Nominal operation time (Min-Max) | 1-1 h |
| Width | 240 mm |
| Height/depth | 93.5 mm |
| Length | 285.5 mm |
| Number of poles | 2 |
| Connection type | Other |
| Connectable conductor cross section (Min-Max) | 1.5-2.5 mm² |
| Operating / setting temperature (Min-Max) | 0-35 °C |
| Storage temperature (Min-Max) | -10-50 °C |
| Frequency (Min-Max) | 50-60 Hz |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Halogen free | Yes |
| Cable nature for connection | Rigid |
| With complemantary luminous signal | Yes |
| Vertical fixing center distance (Min-Max) | 163.6-164.4 mm |
| Horizontal fixing center distance (Min-Max) | 163.6-164.4 mm |
| Cable support | Cable gland |
| Cable tie suitable with | Not applicable |
| Control mode | Wired |
| Contains Batteries and/or Accumulator | Yes |
| Addressable | No |
| IEC code (Pack1) | 3IFpR27/67 |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lithium-Iron-Phosphate |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 3 |
| Single Element weight (Pack1) | 84 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | I : Industrial (not Portable) |
| Connected object | No |