Skip to main content
Logo print

BAES evacuation URALIFE V Black 45LM-1H autotest connected - Ceiling mounting

URA

BAES evacuation URALIFE V Black 45LM-1H autotest connected - Ceiling mounting

REF. 118418V EAN. 3613400171675
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Mounting method Surface mounting/recessed mounting
Function Escape route lighting
Suitable for labelling type Insert sheet/plate
Type of indicator Single/double-sided
With pictogram Yes
Suitable for standby switching Yes
With remote switch connection Yes
Supplied remote control No
Emergency function monitoring system Other
Emergency power supply system Peripheral (individual battery)
Battery technology Lithium-ion
Type of lithium-ion battery Lithium iron phosphate (LiFePO4)
With heating element for battery No
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 16
Lamp holder None
Number of lighting heads 1
Housing material Plastic
RAL-number housing 9017
Housing colour Black
Material cover Plastic, transparent
Voltage type AC
Nominal voltage (Min-Max) 230-230 V
Nominal current (Min-Max) 3-16 mA
Type of control gear LED operating device current-controlled
Exchangeable control gear Yes
Light distributor Diffuser lens/optic/panel
Constant light output (CLO) Yes
Degree of protection (IP) IP43
degree of impact strength (IK) IK07
Protection class according to IEC 61140 II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Luminous flux in emergency mode 45 lm
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 45-45 lm
Max. system power 0.9 W
Luminous flux in standby mode 3 lm
Colour temperature (Min-Max) 6500-6500 K
Recognition distance 19.6 m
Width 62 mm
Height/depth 138 mm
Length 219 mm
Built-in width 70 mm
Built-in height/depth 55 mm
Built-in length 245 mm
Type of wiring Suitable for loop-through wiring
Number of poles 4
Conductor cross section 1.5 mm²
Connection type Other
Connectable conductor cross section (Min-Max) 1.5-1.5 mm²
Operating / setting temperature (Min-Max) 0-35 °C
Storage temperature (Min-Max) -20-45 °C
Frequency (Min-Max) 50-60 Hz
Standby consumption 4 mA
Mandatory neutral Yes
Terminal marking indication Yes
Halogen free Yes
Cable nature for connection Rigid
With complemantary luminous signal No
Maximum Input cable diameter 13 mm
Vertical fixing center distance (Min-Max) 184-188 mm
Horizontal fixing center distance (Min-Max) 184-188 mm
Cable support Other
Cable tie suitable with Not applicable
Control mode Wired
Contains Batteries and/or Accumulator Yes
Addressable No
IEC code (Pack1) 1IFpR15/51
Battery ou Accumulator (Pack1) Accumulator (rechargeable)
Element Composition (Pack1) Lithium-Iron-Phosphate
Number of Pack 1 1
Number of Single Element (Pack1) 1
Single Element weight (Pack1) 20 g
Pack1 Location Product includes a battery
Regulation Type (Pack1) P : Portable (Standard format)
Connected object No
Programming way Not applicable
With voice command No
Programmable No
Connectable by Internet box No
Product use function Emergency Lighting

Documentation

3 documents
Technical Guide
LE13341AB.pdf pdf (1.71 Mo)
End of life Sheet
S000119007FR-2.pdf pdf (2.29 Mo)
Technical Sheet
FT_S000118811FR-2.pdf pdf (6.94 Mo)
1 document
Product Sheet
CP_UR118418V-1.pdf pdf (0.72 Mo)
3 documents
PEP
LGRP-01427-V02.01-FR.pdf pdf (0.89 Mo)
Agreement
Agreement
Decl. UE RED-4934 (0.54 Mo)
SELECT AN ACTION