Skip to main content
Logo print

Arteor™ Advance with Netatmo Smart wireless batteryless 2 gang switch 2X2-way On / Off - Matt White

Arteor™ Advance with Netatmo Legrand

Arteor™ Advance with Netatmo Smart wireless batteryless 2 gang switch 2X2-way On / Off - Matt White

REF. AA5207MW1 EAN. 3414972700320

The Arteor™ Advance with Netatmo battery-free dual wireless lighting control system lets you control two separate lighting circuits. You can also create two controlled sockets to control the electrical appliances plugged into them.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Radio frequency 2400 MHz
Rolling code system No
Code length (Bit) 128
Range 185 m
Number of commands 2
With manual radio transmitter Yes
Flush-mounted radio transmitter No
Surface mounted radio transmitter Yes
With radio coding device Yes
Degree of protection (IP) IP20
Keyboard protection cover No
Current supply Other
Width 116.6 mm
Height 82 mm
Depth 12 mm
Built-in depth 0 mm
degree of impact strength (IK) IK02
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 0 mA
Mandatory neutral No
Stress test conformity (1000V) No
Colour White
RAL-number 9003
Halogen free Yes
Antimicrobial treatment No
Mounting method Surface mounted
Contains Batteries and/or Accumulator No
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Lighting management
Application name Home + Control
Programming way Smartphone apps

Documentation

3 documents
Instruction Use
LE15308AA_A3.pdf pdf (4.87 Mo)
Technical Sheet
S000112516FR-03.pdf pdf (2.34 Mo)
Technical Sheet
S000112516EN-04.pdf pdf (2.34 Mo)
1 document
SELECT AN ACTION