Skip to main content
Logo print

Arteor™ Advance with Netatmo Smart fan controller 4 speed 1-gang - Matt White

Arteor™ Advance with Netatmo Legrand

Arteor™ Advance with Netatmo Smart fan controller 4 speed 1-gang - Matt White

REF. AC5511MW2 EAN. 3414972954976

The connected fan controler 4 speeds allows you to control your ceiling fan remotely via the Home + Control app or by voice. Able to control AC fans up to 100W.

You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Tronic
Type of load Inductive load
Substation input Yes
Light value memory Yes
Applicable with button No
Applicable with movement sensor No
Applicable with presence indicator No
Applicable with time switch/timer No
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Untreated
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
Nominal voltage 230 V
Frequency (Min-Max) 50-60 Hz
Rated current 0.4 A
Switch capacity (Min-Max) 0-100 W
Number of channels 1
Type of fastening Other
Min. depth of built-in installation box 30 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 45 mm
Height 45 mm
Depth 30 mm
Built-in depth 22 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP20
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 2.6 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-4 mm²
Cable section (Min-Max) 1.5-4 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Thermal comfort management
Application name Home + Control
Programming way Smartphone apps

Documentation

1 document
Instruction Use
LE15005AA.pdf pdf (2.43 Mo)
1 document
2 documents
Agreement
SELECT AN ACTION