Skip to main content
Logo print

Arteor Advance wired curtain/roller blind 1gang switch with neutral matt black

Legrand

Arteor Advance wired curtain/roller blind 1gang switch with neutral matt black

REF. AA5311MB2 EAN. 3414972702089
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Bus system KNX No
Bus system KNX-RF (Radio Frequency) No
Bus system radio frequency Yes
Bus system LON No
Bus system Powernet No
Other bus systems Zigbee
Radio frequency bidirectional Yes
Mounting method Flush-mounted
Width in number of modular spacings 1
With bus connection No
Bus module detachable No
Local operation/hand operation Yes
With LED indication Yes
Number of inputs 4
Switching current (resistive) 2 A
Max. switching power 500 W
Max. number of venetian-blind outputs 1
With switch function Yes
Type of current AC
Degree of protection (IP) IP20
Min. depth of built-in installation box 25 mm
Width 81.5 mm
Height 81.5 mm
Depth 31 mm
Built-in depth 20.5 mm
degree of impact strength (IK) IK04
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Nominal voltage (Min-Max) 100-240 V
Frequency (Min-Max) 50-60 Hz
Standby consumption 0.1 mA
Mandatory neutral Yes
Terminal marking indication Yes
Stress test conformity (1000V) No
Colour Black
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Number of terminals 4
Terminals capacity (Min-Max) 1.5-4 mm²
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store
Programming way Smartphone apps
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Product use function Shutter management
Application name Home + Control

Documentation

1 document
Instruction Use
LE15008AA.pdf pdf (2.86 Mo)
1 document
2 documents
Agreement
SELECT AN ACTION