Skip to main content
Logo print

Arteor Advance - Smart Switch 1 Module Without Neutral - Matt Titanium - 230V Universal Load - Voice Control Compatible - IP41

Arteor with Netatmo Legrand

Arteor Advance - Smart Switch 1 Module Without Neutral - Matt Titanium - 230V Universal Load - Voice Control Compatible - IP41

REF. AA52114MT EAN. 3414972708005
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Assembly arrangement Basic element with central cover plate
Model Tronic
Type of load Universal and LED Retrofit
Substation input Yes
Light value memory No
Applicable with button Yes
Applicable with movement sensor Yes
Applicable with presence indicator No
Applicable with time switch/timer Yes
Applicable with transmission button Yes
Applicable with infrared button No
Mounting method Flush-mounted
Material Plastic
Material quality Thermoplastic
Surface protection Lacquered
Surface finishing Matt
Colour Titanium
Transparent No
Nominal voltage 230 V
Frequency (Min-Max) 50-60 Hz
Switch capacity (Min-Max) 5-200 W
Number of channels 1
Type of fastening Other
Min. depth of built-in installation box 40 mm
Compatible with Apple HomeKit Yes
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available No
Width 45 mm
Height 45 mm
Depth 44.5 mm
Built-in depth 34.5 mm
degree of impact strength (IK) IK04
Degree of protection (IP) IP41
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) 0-45 °C
Standby consumption 1.5 mA
Mandatory neutral No
Terminal marking indication Yes
Stress test conformity (1000V) No
Halogen free Yes
Antimicrobial treatment No
Connection type Screwed terminal
Terminals capacity (Min-Max) 1.5-2.5 mm²
Cable section (Min-Max) 1.5-2.5 mm²
Label space/information surface No
Contains Batteries and/or Accumulator No
Connected object Yes
Operating method Zigbee
Application store for download App Store , Google Play Store
With voice command Yes
Programmable Yes
Interoperable connection Protocol Yes
Connectable by Internet box Yes
Compatible voice assistants Google Assistant , Amazon Alexa , Apple Siri
Application name Home + Control
Programming way Smartphone apps

Documentation

2 documents
Technical Sheet
F04433EN-01.pdf pdf (0.69 Mo)
Instruction Use
LE15074AA.pdf pdf (10.73 Mo)
1 document
2 documents
Agreement
OC / CB-HU-005959 (0.59 Mo)
Agreement
SELECT AN ACTION