| Material | Plastic |
|---|---|
| Height | 45 mm |
| Depth | 20 mm |
| Width | 22.5 mm |
| Construction type lens | Rectangular |
| Colour | White |
| degree of impact strength (IK) | Not applicable |
|---|---|
| Degree of protection (IP) | IP20 |
| RAL-number | 9003 |
| Halogen free | No |
| Antimicrobial treatment | No |
| Mounting method | Flush-mounted |