| Model | Component for supporting bracket |
|---|---|
| Suitable for enclosure building width | 800 mm |
| Suitable for enclosure building depth | 1200 mm |
| Height | 35 mm |
| Depth | 535 mm |
| Material | Metal |
|---|---|
| Colour | Black |
| RAL-number | 9005 |
| Operating / setting temperature (Min-Max) | -25-70 °C |
| Halogen free | Yes |