| IEC-amperage | 32 A |
|---|---|
| Number of poles | 4 |
| Voltage according to EN 60309-2 | 380-415 V (50+60 Hz) red |
| Clock hour position | 6 h |
| Identification colour | Red |
| RAL-number | 3000 |
| Phase inverter | No |
| Degree of protection (IP) | IP44 |
|---|---|
| Connection system | Screwed terminal |
| Cable entry | Anti-kink sleeve |
| Insert direction | Angled |
| Material | Other |
| Military model | No |