Skip to main content
Logo print
This product is obsolete

Allure 1000lm 4000k std bi-level/timer black

Sarlam

Allure 1000lm 4000k std bi-level/timer black

REF. SL532083 EAN. 3292290502570
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Suitable for wall mounting Yes
Suitable for suspended mounting No
Suitable for ceiling mounting Yes
Suitable for built-in mounting No
Suitable for surface mounting Yes
Suitable for light line configuration Yes
Suitable for workplace according to EN 12464-1 Yes
Lamp type LED not exchangeable
With light source Yes
Suitable for number of light sources 1
Lamp holder Other
Housing material Plastic
Housing colour Anthracite
Material cover Plastic, opal
Type of grid None
Voltage type AC
Nominal voltage (Min-Max) 207-253 V
Nominal current (Min-Max) 59-73 mA
Type of control gear LED operating device current-controlled
With control gear No
Dimmable Yes
Dimming 0-10 V No
Dimming 1-10 V No
Dimming DALI No
Dimming DMX No
Dimming DSI No
Dimming manufacturer's proprietary system No
Dimming mains voltage modulation No
Dimming phase cut-off (trailing edge) No
Dimming phase cut-on (leading edge) No
Dimming programmable No
Dimming potentiometer (integrated) No
Dimming RF No
Dimming Touch and Dim No
Dimming Zigbee No
Dimming with push-button No
Light distributor Diffuser lens/optic/panel
Light distribution Symmetric
Beam angle Open beam/diffuse
Light outlet Direct
degree of impact strength (IK) IK10
Protection class according to IEC 61140 II
Luminaire with limited surface temperature, sign "D“ according to EN 60598-2-24 No
Rated ambient temperature according to IEC 62722-2-1 (Min-Max) -5-35 °C
Luminous flux in emergency mode 1000 lm
Suitable for emergency lighting No
With movement sensor No
With light sensor No
Covering of the luminaire with thermally insulating material possible No
With air slots No
Luminaire efficacy (Min-Max) 0-0 lm/W
Max. system power 15 W
Rated luminous flux according to IEC 62722-2- 1 (Min-Max) 1000-1000 lm
Colour of light White
Colour temperature (Min-Max) 4000-4000 K
Colour rendering index CRI 80-89
Width 300 mm
Height/depth 70 mm
Length 300 mm
Outer diameter 300 mm
Built-in width 300 mm
Luminous intensity (Min-Max) 0-0 cd
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No

Documentation

3 documents
Instruction Use
LE09156AC.pdf pdf (0.94 Mo)
Technical Sheet
S000096338FR-1.pdf pdf (1.1 Mo)
Technical Sheet
S000094324FR-1.pdf pdf (1.19 Mo)
2 documents
IES file
IES file
SELECT AN ACTION