| Bus system KNX | No |
|---|---|
| Bus system KNX-RF (Radio Frequency) | No |
| Bus system radio frequency | Yes |
| Bus system LON | No |
| Bus system Powernet | No |
| Other bus systems | Zigbee |
| Radio frequency bidirectional | Yes |
| Mounting method | Flush-mounted |
| With bus connection | No |
| Bus module detachable | No |
| Local operation/hand operation | Yes |
| With LED indication | Yes |
| Number of inputs | 4 |
| Switching current (resistive) | 2 A |
| Max. switching power | 500 W |
| Max. number of venetian-blind outputs | 1 |
| With switch function | Yes |
| Type of current | AC |
| Degree of protection (IP) | IP41 |
| Min. depth of built-in installation box | 40 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature (Min-Max) | 5-45 °C |
| Storage temperature (Min-Max) | 0-45 °C |
| Nominal voltage (Min-Max) | 100-240 V |
| Frequency (Min-Max) | 50-60 Hz |
| Standby consumption | 0.1 mA |
| Mandatory neutral | Yes |
| Terminal marking indication | Yes |
| Stress test conformity (1000V) | No |
|---|---|
| Colour | Aluminium |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Connection type | Screwed terminal |
| Number of terminals | 4 |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | CR2032 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium (battery or accumulator) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 3 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | Yes |
| Operating method | Zigbee |
| Application store for download | App Store , Google Play Store |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | Yes |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Google Assistant , Amazon Alexa , Apple Siri |
| Product use function | Shutter management |
| Application name | Home + Control |
| Programming way | Smartphone apps |