| Voltage type (supply voltage) | AC |
|---|---|
| 1st secondary output voltage DC (Min-Max) | 24-24 V |
| 2nd secondary output voltage DC (Min-Max) | 24-24 V |
| Max. output current 1 | 2 A |
| Max. output current 2 | 2 A |
| Secondary voltage adjustable | No |
| Short-circuit-proof | Yes |
| Rated supply voltage AC 50 Hz (Min-Max) | 110-240 V |
| Rated supply voltage AC 60 Hz (Min-Max) | 110-240 V |
| Output voltage stabilized | Yes |
| Power consumption | 92 VA |
| Power output | 50 W |
| Stabilized | No |
| Type of electric connection | Screw connection |
| Suitable for rail mounting | Yes |
| Suitable for wall mounting | Yes |
| Suitable for distribution board | No |
| Direct mounting possible | Yes |
| Width | 322 mm |
| Height | 248 mm |
| Depth | 126 mm |
| Suitable for safety functions | Yes |
|---|---|
| SIL according to IEC 61508 | None |
| Performance level according to EN ISO 13849-1 | None |
| Degree of protection (IP) | IP30 |
| Operating / setting temperature (Min-Max) | -5-+40 °C |
| Storage temperature (Min-Max) | -25 -+85 °C |
| Halogen free | Yes |
| Connection type | Screwed terminal |
| Terminals capacity (Min-Max) | 1.5-2.5 mm² |
| Mounting method | Surface mounted |
| Vertical fixing center distance (Min-Max) | 190-190 mm |
| Horizontal fixing center distance (Min-Max) | 176-176 mm |
| Contains Batteries and/or Accumulator | Yes |
| IEC code (Pack1) | VRLA |
| Battery ou Accumulator (Pack1) | Accumulator (rechargeable) |
| Element Composition (Pack1) | Lead |
| Number of Pack 1 | 2 |
| Number of Single Element (Pack1) | 1 |
| Single Element weight (Pack1) | 2200 g |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |