DMX³ air circuit breakers offer optimal solutions to answer to protection requirements on the origin of the low voltage electrical installation (IEC/EN 60364-1)
| Rated permanent current Iu | 3200 A |
|---|---|
| Rated voltage (Min-Max) | 230-690 V |
| Rated short-circuit breaking capacity Icu at 400 V, 50 Hz | 65 kA |
| Overload release current setting (Min-Max) | 1280-3200 A |
| Adjustment range short-term delayed short-circuit release (Min-Max) | 1920-32000 A |
| Adjustment range undelayed short-circuit release (Min-Max) | 6400-65000 A |
| Device construction | Built-in device fixed built-in technique |
| Integrated earth fault protection | Yes |
| Suitable for DIN rail (top hat rail) mounting | No |
| DIN rail (top hat rail) mounting optional | No |
| Number of auxiliary contacts as normally closed contact | 4 |
| Number of auxiliary contacts as change-over contact | 4 |
|---|---|
| With switched-off indicator | Yes |
| With integrated under voltage release | No |
| Number of poles | 3 |
| Position of connection for main current circuit | Back side |
| Type of control element | Push button |
| Complete device with protection unit | Yes |
| Motor drive integrated | Yes |
| Motor drive optional | Yes |
| Degree of protection (IP) | IP30 |