| Housing colour | Aluminium |
|---|---|
| Housing material | Plastic |
| Nominal voltage (Min-Max) | 4.5-4.5 V |
| Type of current | DC |
| Built-in battery | Yes |
| Connection type | Other |
| Loudness | 80 dB |
| Wireless | Yes |
| Max. transmission range | 200 m |
| Degree of protection (IP) | IP20 |
| Mounting method | Surface mounted |
| Width | 89 mm |
| Height | 100 mm |
| Depth | 45 mm |
| degree of impact strength (IK) | IK07 |
| Operating / setting temperature (Min-Max) | -20-50 °C |
| Storage temperature (Min-Max) | -20-50 °C |
| RAL-number | 7040 |
| Halogen free | Yes |
| Antimicrobial treatment | No |
|---|---|
| Label space/information surface | Yes |
| With complemantary luminous signal | Yes |
| Contains Batteries and/or Accumulator | Yes |
| Number of ringtones | 30 |
| IEC code (Pack1) | CR2032 |
| Battery ou Accumulator (Pack1) | Battery (not rechargeable) |
| Element Composition (Pack1) | Lithium button (battery) |
| Number of Pack 1 | 1 |
| Number of Single Element (Pack1) | 1 |
| Pack1 Location | Product includes a battery |
| Regulation Type (Pack1) | P : Portable (Standard format) |
| Connected object | No |
| Operating method | RF |
| Application store for download | Not applicable |
| With voice command | No |
| Interoperable connection Protocol | No |
| Connectable by Internet box | No |