Access cover frame and lid, plastic, 203x286mm, for raised floor; IP20 protection, 3000N load resistance. Removable lid allows easy wiring access and decoupling from base unit for durable, accessible cable management.
| Width | 203 mm |
|---|---|
| Height | 78.7 mm |
| Depth | 286 mm |
| Suitable for subfloor duct countersunk (closed) | No |
| Suitable for subfloor duct overhead closed | No |
| Built-in opening for floor column | No |
| Built-in opening for built-in unit | Rectangular |
|---|---|
| Material side wall | Plastic |
| Suitable for placing of sealing | No |
| Decoupling possibility cover from base unit | Yes |
| Degree of protection (IP) | IP20 |