3.5mm Jack socket Mosaic - screw-type - 1 module - white
Mosaic™
LEGRAND
3.5mm Jack socket Mosaic - screw-type - 1 module - white
REF. 078764
EAN.
3245060787646
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Assembly arrangement | Basic element with central cover plate |
---|---|
Utilization | Jack plug |
With dust cover | No |
With hinged lid | No |
Outlet direction | Straight |
Imprintable label | Without indication field |
With imprint | No |
Mounting method | Surface mounted |
Material | Plastic |
Material quality | Thermoplastic |
Antimicrobial treatment | No |
Surface finishing | Matt |
Colour | White |
Transparent | No |
Type of fastening | Engage (snap) |
---|---|
Number of modules (module system) | 1 |
Suitable for number of connectors | 1 |
Shielded buses | No |
Shielded housing | No |
Luster terminal | No |
Suitable for degree of protection (IP) | IP41 |
Degree of impact strength (IK) | IK04 |
Device width | 22.5 mm |
Device height | 45 mm |
Min. depth of built-in installation box | 40 mm |
Built-in depth | 23.8 mm |
Operating / setting temperature | -5-50 °C |
Storage temperature | -10-70 °C |
Documentation
2 documents
Instruction Use
Technical Sheet
2 documents
Catalogue Commercial Page
Catalogue Commercial Page
SELECT AN ACTION