Skip to main content
Logo print

2P+T 10A China + 2P US white

LEGRAND

2P+T 10A China + 2P US white

REF. 571896 EAN. 3414972541817
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Other
Number of active contacts (flat) 4
Assembly arrangement Basic element with central cover plate
With complemantary luminous signal No
Number of ports USB-A 0
Number of ports USB-C 0
Imprint/indication Scanable symbol/barrier free
Connection type Screwed terminal
With enhanced contact protection Yes
Colour White
RAL-number (similar) 9003
Metallic colour No
Transparent No
Lockable No
Eject-mechanism No
With function lighting No
With orientation lighting No
Overvoltage protection No
Fault current protection No
With miniature fuse No
Special power supply None
Mounting method Flush-mounted
Type of fastening Mounting with screw
Material Plastic
Material quality Porcelain
Halogen free Yes
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
With on/off switch No
Nominal current 10 A
Nominal voltage 250 V
Frequency (Min-Max) 50-60 Hz
Suitable for degree of protection (IP) IP20
degree of impact strength (IK) IK04
Device width 86 mm
Device height 86 mm
Device depth 34 mm
Min. depth of built-in installation box 35 mm
Compatible with Apple HomeKit No
Compatible with Amazon Alexa No
Compatible with Google Assistant No
IFTTT support available No
Built-in depth 25.5 mm
Operating / setting temperature (Min-Max) -5-50 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type AC
Terminal marking indication Yes
Prewired No
Terminals capacity (Min-Max) 1-4 mm²
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 1-4 mm²
Connected object No

Documentation

1 document
Catalogue Commercial Page
ex223001_0577.pdf pdf (0.07 Mo)
SELECT AN ACTION