| Model | Socket outlet with protective contact CEE 7/3 (type F) |
|---|---|
| Concurrently switching neutral conductor | No |
| Protective contact | Other |
| Number of active contacts (round) | 2 |
| Number of active contacts (flat) | 0 |
| Number of active contacts (square) | 0 |
| Assembly arrangement | Basic element with central cover plate |
| With complemantary luminous signal | No |
| Number of ports USB-A | 0 |
| Number of ports USB-C | 0 |
| Number of socket outlets | 1 |
| Socket outlets phase-separated | No |
| Number of modules (module system) | 2 |
| Number of socket outlets switchable | 0 |
| Number of phases | 1 |
| Imprint/indication | None |
| Connection type | Push-in clamp |
| With hinged lid | No |
| With enhanced contact protection | Yes |
| Label space/information surface | No |
| Colour | Aluminium |
| RAL-number (similar) | 7040 |
| Metallic colour | No |
| Transparent | No |
| Lockable | No |
| Eject-mechanism | No |
| Insulated mounting | No |
| With function lighting | No |
| Overvoltage protection | No |
| Fault current protection | No |
| With miniature fuse | No |
| Special power supply | None |
| Mounting method | Flush-mounted |
| Type of fastening | Mounting with claw and screw |
| Material | Plastic |
|---|---|
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Lacquered |
| Surface finishing | Matt |
| Antimicrobial treatment | No |
| With loop through function | Yes |
| With on/off switch | No |
| Colour of switch operator | Aluminium |
| Rotated central insert | No |
| Nominal current | 16 A |
| Nominal voltage | 250 V |
| Frequency (Min-Max) | 50-60 Hz |
| Suitable for degree of protection (IP) | IP20 |
| degree of impact strength (IK) | IK04 |
| Device width | 74.7 mm |
| Device height | 74.7 mm |
| Device depth | 39.6 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Amazon Alexa | No |
| Compatible with Google Assistant | No |
| IFTTT support available | No |
| With Wi-Fi signal repeater | No |
| With built-in bluetooth speaker | No |
| For heavy conditions according to VDE | No |
| Built-in depth | 29 mm |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -5-35 °C |
| Voltage type | AC |
| Power Delivery | No |
| Cable nature for connection | Rigid |
| Cable section (Min-Max) | 2.5-2.5 mm² |
| Cable support | Other |
| Connected object | No |