Skip to main content
Logo print

2P+E plug - 16 A - German standard - plastic side outlet - white - gencod labelling

LEGRAND

2P+E plug - 16 A - German standard - plastic side outlet - white - gencod labelling

REF. 050188 EAN. 3245060501884
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Material Plastic
Material quality Thermoplastic
Degree of protection (IP) IP20
Insert direction Angled
Connection system Screwed terminal
Colour White
For heavy conditions according to VDE No

Documentation

2 documents
Technical Sheet
F01270FR-00.pdf pdf (0.36 Mo)
Instruction Use
050188_LE02692AA.pdf pdf (0.03 Mo)
1 document
Catalogue Commercial Page
ex223001_0824.pdf pdf (0.1 Mo)
4 documents
PEP
LGRP-01671-V01.01-EN.pdf pdf (0.84 Mo)
Agreement
OC / CB-FR_719161 (0.33 Mo)
Agreement
OVE-131-258-16 (0.33 Mo)
Agreement
SNI-PCS 01223.01 (1.29 Mo)
SELECT AN ACTION