Skip to main content
Logo print

2 wires/Wi-Fi video internal unit with Alexa built-in, 5" vertical touch display and Home+Security App.

Classe 300 Bticino

2 wires/Wi-Fi video internal unit with Alexa built-in, 5" vertical touch display and Home+Security App.

REF. 344842 EAN. 8005543677513
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

With video Yes
Installation technique Bus system
Mounting method Surface mounted
Material Plastic
Picture system PAL
Property picture system Colour
With memory function Yes
Overhear protected Yes
Operation door lock Yes
Control extra function(s) Yes
Hands free Yes
Can be connected to smartphone Yes
Hearing aid compatible No
With automatic door opener Yes
Colour White
Type of interface Wi-Fi
Mutable call tone Yes
Internal communication Yes
Specific call tone Yes
Loudness setting Yes
With touch screen Yes
Width 130 mm
Height 230 mm
Depth 40 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant Yes
Compatible with Amazon Alexa Yes
IFTTT support available Yes
degree of impact strength (IK) IK07
Degree of protection (IP) IP54
Operating / setting temperature (Min-Max) 5-40 °C
Storage temperature (Min-Max) -10-70 °C
Voltage type DC
Nominal voltage (Min-Max) 20-27 V
Supply current (Min-Max) 0.1-0.580 A
Frequency (Min-Max) 50-60 Hz
Sound level 80 dB
Standby consumption 215 mA
Halogen free Yes
Antimicrobial treatment No
Cable nature for connection Flexible or rigid
Cable section (Min-Max) 0.28-0.5 mm²
Label space/information surface No
Fitted with USB plug Yes
Fitted with rainproof plate protection No
With complemantary luminous signal Yes
Vertical fixing center distance (Min-Max) 1600-1650 mm
Horizontal fixing center distance (Min-Max) 40-40 mm
Contains Batteries and/or Accumulator No
Additional unit Yes
Maximum number of additional screens 0
Addressable Yes
Door entry system with mobile application Yes
Number of ringtones 6
Remote opening of gate / Electric door opener Yes
Screen resolution 1280x720
Screen brightness setting Yes
Screen contrast setting Yes
Memory video function Yes
Camera type Not applicable
Max distance between internal and external unit 200 m
IEC code (Pack1) Not applicable
Battery ou Accumulator (Pack1) Not applicable
Element Composition (Pack1) Not applicable
Number of Pack 1 0
Number of Single Element (Pack1) 0
IEC code (Pack2) Not applicable
Battery ou Accumulator (Pack2) Not applicable
Element Composition (Pack2) Not applicable
Number of Pack 2 0
Number of Single Element (Pack2) 0
Connected object Yes
Operating method Wifi network 2.4G
Application store for download Google Play Store
Programming way Smartphone apps
With voice command Yes
Programmable No
Interoperable connection Protocol No
Connectable by Internet box Yes
Compatible voice assistants Amazon Alexa
Application name Home + Security , Home + Control
Product use function Door entry systems
Software Update Duration (years) 3

Documentation

7 documents
Technical Sheet
ST-00002123-FR.pdf pdf (10.92 Mo)
Instruction Use
LE12456AD.pdf pdf (3.73 Mo)
Technical Sheet
ST-00002123-EN.pdf pdf (10.91 Mo)
Technical Guide
RA00215AC_U_EN.pdf pdf (27.93 Mo)
Technical Guide
RA00215AC_U_FR.pdf pdf (27.9 Mo)
Technical Guide
RA00194AB_FR.pdf pdf (23.71 Mo)
Technical Guide
RA00194AB_EN.pdf pdf (23.51 Mo)
4 documents
Catalogue Technical Page
ex223001_0858.pdf pdf (0.41 Mo)
Catalogue Commercial Page
ex223001_0854.pdf pdf (0.08 Mo)
Catalogue Technical Page
ex223001_0639.pdf pdf (0.09 Mo)
Catalogue Commercial Page
ex223001_0638.pdf pdf (0.08 Mo)
2 documents
2 documents
Agreement
Agreement
SDoC-L-0443-02A (0.17 Mo)
3 documents
Software
Readme MyHome_Suite pdf (0.56 Mo)
Software
MyHOMESuite v3.5.31 exe (599.4 Mo)
Firmware
SELECT AN ACTION