| With video | Yes |
|---|---|
| Installation technique | Bus system |
| Mounting method | Surface mounted |
| Material | Plastic |
| Picture system | PAL |
| Property picture system | Colour |
| With memory function | Yes |
| Overhear protected | Yes |
| Operation door lock | Yes |
| Control extra function(s) | Yes |
| Hands free | Yes |
| Can be connected to smartphone | Yes |
| Hearing aid compatible | No |
| With automatic door opener | Yes |
| Colour | Black |
| Type of interface | Wi-Fi |
| Mutable call tone | Yes |
| Internal communication | Yes |
| Specific call tone | Yes |
| Loudness setting | Yes |
| With touch screen | Yes |
| Width | 130 mm |
| Height | 230 mm |
| Depth | 40 mm |
| Compatible with Apple HomeKit | No |
| Compatible with Google Assistant | Yes |
| Compatible with Amazon Alexa | Yes |
| IFTTT support available | Yes |
| degree of impact strength (IK) | IK07 |
| Degree of protection (IP) | IP54 |
| Operating / setting temperature | 5-40 °C |
| Storage temperature | -10-70 °C |
| Voltage type | DC |
| Nominal voltage | 20-27 V |
| Supply current | 0.1-0.580 A |
| Frequency | 50-60 Hz |
| Sound level | 80 dB |
| Standby consumption | 215 mA |
| Halogen free | Yes |
| Antimicrobial treatment | No |
| Cable nature for connection | Flexible or rigid |
| Cable section | 0.28-0.5 mm² |
| Label space/information surface | No |
|---|---|
| Fitted with USB plug | Yes |
| Fitted with rainproof plate protection | No |
| With complemantary luminous signal | Yes |
| Vertical fixing center distance | 1600-1650 mm |
| Horizontal fixing center distance | 40-40 mm |
| Contains Batteries and/or Accumulator | No |
| Additional unit | Yes |
| Maximum number of additional screens | 0 |
| Addressable | Yes |
| Door entry system with mobile application | Yes |
| Number of ringtones | 6 |
| Remote opening of gate / Electric door opener | Yes |
| Screen resolution | 1280x720 |
| Screen brightness setting | Yes |
| Screen contrast setting | Yes |
| Memory video function | Yes |
| Camera type | Not applicable |
| Max distance between internal and external unit | 200 m |
| IEC code (Pack1) | Not applicable |
| Battery ou Accumulator (Pack1) | Not applicable |
| Element Composition (Pack1) | Not applicable |
| Number of Pack 1 | 0 |
| Number of Single Element (Pack1) | 0 |
| IEC code (Pack2) | Not applicable |
| Battery ou Accumulator (Pack2) | Not applicable |
| Element Composition (Pack2) | Not applicable |
| Number of Pack 2 | 0 |
| Number of Single Element (Pack2) | 0 |
| Connected object | Yes |
| Operating method | Wifi network 2.4G |
| Application store for download | Google Play Store |
| Programming way | Smartphone apps |
| With voice command | Yes |
| Programmable | Yes |
| Interoperable connection Protocol | No |
| Connectable by Internet box | Yes |
| Compatible voice assistants | Amazon Alexa |
| Application name | Home + Security , Home + Control |
| Product use function | Door entry systems |
| Software Update Duration (years) | 3 |