Skip to main content
Logo print

2 gang MATT black PLATE

Legrand

2 gang MATT black PLATE

REF. 600892 EAN. 3414972558556
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 2
Mounting direction Horizontal and vertical
Number of units horizontal 2
Number of units vertical 1
Number of modules horizontal (module system) 4
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Lacquered
Surface finishing Matt
Colour Black
Transparent No
With hinged lid No
Degree of protection (IP) IP20
degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 158 mm
Height 87 mm
Depth 10 mm
Inner diameter 53.6 mm
Built-in width 158 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -25-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
2 documents
PEP
LGRP-02049-V01.01-FR.pdf pdf (0.84 Mo)
Agreement
SELECT AN ACTION