| Antimicrobial treatment | Yes |
|---|---|
| Assembly arrangement | Basic element |
| Model | Socket outlet 2-position |
| Mounting method | Flush-mounted |
| Material | Plastic |
| Material quality | Thermoplastic |
| Halogen free | Yes |
| Surface protection | Untreated |
| Surface finishing | Glossy |
| Colour | White |
| RAL-number (similar) | 9003 |
| Transparent | No |
|---|---|
| Width | 45 mm |
| Height | 45 mm |
| Depth | 40 mm |
| Built-in depth | 16 mm |
| degree of impact strength (IK) | IK04 |
| Degree of protection (IP) | IP41 |
| Operating / setting temperature (Min-Max) | -5-35 °C |
| Storage temperature (Min-Max) | -10-70 °C |
| Terminals capacity (Min-Max) | 6-6 mm² |