| Width | 799 mm |
|---|---|
| Height | 2025 mm |
| Depth | 813 mm |
| Material | Steel |
| Material quality | Other |
| Surface finishing | Powder coating |
| Colour | Grey |
| RAL-number | 7035 |
| With mounting plate | No |
| Mounting plate depth-adjustable | Yes |
| Suitable for wall built-in | No |
| Pole fastening | No |
| Number of doors | 1 |
|---|---|
| With glazed door | No |
| With ventilation door | No |
| With rear door | No |
| Number of locks | 1 |
| Suitable for outdoor installation | No |
| Pitched roof | No |
| EMC-version | No |
| degree of impact strength (IK) | IK10 |
| Degree of protection (IP) | IP55 |
| Degree of protection (NEMA) | Other |