Skip to main content
Logo print

180° motion sensor -IP40 -8 m -flush-mounting -without override -PIR -cardboard

Legrand

180° motion sensor -IP40 -8 m -flush-mounting -without override -PIR -cardboard

REF. 078458 EAN. 3414970566225
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Model Movement sensor
Movement sensor/presence detector technology Passive infrared
Constant light control Yes
HVAC-control No
Forced switch off Yes
Animal zone No
Creep-under protection No
Background monitoring No
Networkable No
Optimum mounting height 1.2 m
Staircase light controller Yes
Bridging switch Yes
Max. reach sideways 6 m
Max. reach frontally 8 m
Diameter reach on floor 8 m
Suitable for wireless transmission No
Remote operation No
Supplied remote control No
Response value sensitivity adjustable No
Response value luminosity adjustable Yes
With signal unit Yes
Teach-function for response value luminosity No
Dim function with dimmer basic element No
Mounting method Flush-mounted
Suitable for ceiling mounting No
Suitable for wall mounting Yes
Connection type Screwed terminal
Material Plastic
Material quality Thermoplastic
Halogen free No
Surface protection Untreated
Surface finishing Glossy
Antimicrobial treatment No
Colour White
RAL-number (similar) 9003
Transparent No
Degree of protection (IP) IP40
degree of impact strength (IK) IK04
Voltage type AC
Frequency (Min-Max) 50-60 Hz
Nominal voltage (Min-Max) 230-230 V
Min. switch-on time 10 s
Max. duty cycle 10 min
Switch-off delay 0 s
Switching-on delay 0 s
Detection angle horizontal (Min-Max) -60-60 °
Pivoting range sensor, horizontal (Min-Max) 0-0 °
Pivoting range sensor, vertical (Min-Max) 0-0 °
Response value luminosity (Min-Max) 5-1275 lx
Max. switching power 250 W
Max. starting current 1.8 A
Control current 1.8 mA
Substation input No
With alarm function No
With acoustic sensor No
Ambient temperature (Min-Max) -5-35 °C
Width 45 mm
Height 45 mm
Depth 52 mm
Built-in depth 34 mm
Min. depth of built-in installation box 40 mm
With connection cable No
Connection cable length 0 mm
Compatible with Apple HomeKit No
Compatible with Google Assistant No
Compatible with Amazon Alexa No
IFTTT support available No
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -20-70 °C
Terminals capacity (Min-Max) 2.5-2.5 mm²
Auto switch Yes

Documentation

3 documents
Technical Sheet
F01983EN-03.pdf pdf (0.98 Mo)
Instruction Use
LE08095AD.pdf pdf (0.82 Mo)
Technical Sheet
F01983FR-03.pdf pdf (0.5 Mo)
1 document
Catalogue Commercial Page
ex223001_0885.pdf pdf (0.07 Mo)
4 documents
BIM Data
BIM Data
BIM Data
BIM Data
SELECT AN ACTION