Skip to main content
Logo print

1 gang chrom ring white plate

Legrand

1 gang chrom ring white plate

REF. 600841 EAN. 3414971020108
Finition :
Number of units :
You can only compare 4 products, you must remove 1 to add this one

Technical characteristics

Number of units 1
Mounting direction Horizontal and vertical
Number of units horizontal 1
Number of units vertical 1
Number of modules horizontal (module system) 2
Number of modules vertical (module system) 1
With mounting grid No
Flush-mounted installation Yes
Suitable for subfloor installation duct box No
Suitable for wall duct No
Suitable for built-in installation No
Label space/information surface No
Material Plastic
Material quality Thermoplastic
Halogen free Yes
Antimicrobial treatment No
Surface protection Decor
Surface finishing Matt
Colour White
RAL-number (similar) 9003
Transparent No
With hinged lid No
Degree of protection (IP) IP20
degree of impact strength (IK) IK04
Type of fastening Engage (snap)
Width 87 mm
Height 87 mm
Depth 10 mm
Inner diameter 53.6 mm
Built-in width 0 mm
Built-in height 0 mm
Diameter bore hole (opening) 53.6 mm
Operating / setting temperature (Min-Max) -5-35 °C
Storage temperature (Min-Max) -25-60 °C
Latin wood species Not applicable
Certification of wood (list) Not applicable
Wood Climate area Not applicable

Documentation

1 document
Technical Sheet
F02449FR-00.pdf pdf (0.3 Mo)
1 document
15 documents
Agreement
PEP
LGRP-00602-V04.01-FR.pdf pdf (0.84 Mo)
PEP
LGRP-00602-V03.01-FR.pdf pdf (0.79 Mo)
Agreement
Agreement
OC / CB-FR_721691 (0.54 Mo)
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
Agreement
SELECT AN ACTION