| Surface mounting | No |
|---|---|
| Duct installation | No |
| Floor box/subfloor mounted | No |
| Type of fastening | Screwing |
| Assembly arrangement | Basic element with central cover plate |
| Type of connector | Other |
| Category | 3 |
| Colour | White |
| RAL-number | 9003 |
| Connection type | Other |
| Shielded housing | No |
| Separate earthing connection | Yes |
| With label space | No |
| Separate strain relief | No |
| Mounting method shielding connection | None |
|---|---|
| Outlet direction | Straight |
| With dust cover | Yes |
| Degree of protection (IP) | IP21 |
| Mechanical coding | No |
| Colour coding | No |
| Device width | 86 mm |
| Device height | 86 mm |
| Built-in depth | 40 mm |
| degree of impact strength (IK) | IK04 |
| Operating / setting temperature | 5-45 °C |
| Storage temperature | -20-70 °C |
| Halogen free | Yes |
| Antimicrobial treatment | No |