-
Number of phases
-
Number of phases
-
Number of phases
-
Max. rated operation voltage Ue
-
Max. rated operation voltage Ue
-
Nominal current
-
Nominal current
-
Nominal current
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Suitable for number of devices
-
Module width
-
Module width
-
Module width
-
Module width
-
Module width
-
Module width
-
Cross section
-
Cross section
-
Type of electric connection
-
Type of electric connection
-
Length
-
Length
-
Type of electric connection
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Length
-
Rated permanent current Iu
-
Can be cut to size
-
Suitable for solid conductors
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Mounting method
-
Suitable for stranded conductors
-
Width in number of modular spacings
-
Mounting method
-
Width in number of modular spacings
-
Width in number of modular spacings
-
Suitable for fine strand conductors
-
Suitable for fine strand conductors without cable end sleeve
-
Number of inputs
-
Insulated
-
Suitable for extra fine-strand conductors
-
Rated surge voltage
-
Suitable for extra fine-strand conductors without cable end sleeve
-
Number of outputs
-
Number of outputs
-
Number of outputs
-
Conditioned rated short-circuit current Iq
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, input
-
Conductor cross section, output
-
Conductor cross section, output
-
Rated short-time withstand current lcw
-
Rated short-time withstand current lcw
-
Conductor cross section, input AWG
-
Suitable for devices with N-conductor
-
Suitable for devices with N-conductor
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Number of poles
-
Conductor cross section, output AWG
-
Number of poles
-
Suitable for devices with auxiliary switch
-
Contact safe
-
Contact safe
-
Suitable for devices with auxiliary switch
-
Width
-
Width
-
Width
-
Height
-
Height
-
Height
-
Height
-
Height
-
Depth
-
Depth
-
Depth
-
Depth
-
Number of rows
-
Degree of protection (IP)
-
Operating / setting temperature
-
Operating / setting temperature
-
Storage temperature
-
Storage temperature
-
Colour
-
Colour
-
Halogen free
-
Busbar type supplied
-
Type of distribution blocks
-
Type of distribution blocks
-
Connection type
-
Terminals capacity
-
Terminals capacity
-
Terminals capacity
-
Label space/information surface
Terminal block on support - 21 x 1.5 to 16² - L. 176 mm
Terminal block on support - 33 x 1.5 to 16² - L. 276 mm
IP2X terminal block - neutral (blue) - 1 x 6 to 25² - 33 x 1.5 to 16² -L 276 mm
Entry terminal for fork-type supply busbars - cross section 4 to 25 mm² - IP2X
Supply busbar - fork-type - 1P - max 12 devices connected - 1 row
Supply busbar - fork-type - 1P - max 57 devices connected - meter
Supply busbar - fork-type - 2P - max 6 devices connected - 1 row
Supply busbar - fork-type - 2P - max 28 devices connected - meter
Supply busbar -fork-type -2P balanced on 3 phase -max 6 devices connected-1 row
Supply busbar -fork-type -2P balanced on 3 phase -max 28 devices connected-meter
Supply busbar - fork-type - 3P - max 4 devices connected - 1 row
Supply busbar - fork-type - 3P - max 19 devices connected - meter
Supply busbar - fork-type - 4P - max 3 devices connected - 1 row
Supply busbar - fork-type - 4P - max 14 devices connected - meter
Supply busbar - prong-type - 1P+N universal - max 13 devices connected - 1 row
Supply busbar - prong-type - 1 P+N universal - max 18 devices connected - 1 row
Supply busbar - prong-type - 1P for auxiliary - max 37 devices connected - meter
Supply busbar - prong-type - 1 P+N universal - max 57 devices connected - meter
Supply busbar - prong-type - 2P - max 6 devices connected - 1 row
Supply busbar - prong-type - 2P - max 28 devices connected - meter
Supply busbar - prong-type - 2P - 3 Phase balanced -max 4 devices connected -1 row
Supply busbar - prong-type - 2P - 3 Phase balanced -max 28 devices connected -meter
Supply busbar - prong-type - 3P - max 4 devices connected - 1 row
Supply busbar - prong-type - 3P - max 19 devices connected - meter