
Modular Distribution block - 1p - 250 A - 11 connections
LEGRAND
Modular Distribution block - 1p - 250 A - 11 connections
REF. 004873
EAN.
3245060048730
Share
You can only compare 4 products, you must remove 1 to add this one
Technical characteristics
Number of poles | 1 |
---|---|
Nominal current | 250 A |
Connection type | Screwing |
Mounting method | DIN rail |
Contact safe | Yes |
---|---|
Height | 104.5 mm |
Width | 36 mm |
Depth | 44 mm |
Documentation
1 document
Catalogue Commercial Page
1 document
3D Autocad
2 documents
Constructor Declaration
PEP
SELECT AN ACTION