U34LED environment friendly - indoor self - contained emergency lighting luminaires LED - LED Maintained/non-maintained units - High power LEDs with specially designed lenses optimizing the lighting distribution - IP 42 - IK 07 - Class II - Power supply : 230 V ± 10% - 50/60 Hz - Very low consumption switching power supply - Fully recyclable after removing - Environment friendly Ni - MH batteries - Removable plug - in plate to ease installation and maintenance - Automatic terminals with high capacity : 2 x 2.5 mm ² - Charge monitor with a green LED - Can be equipped with metallic protection grids Cat.Nos 0 626 92/93
Labels for U34 LED - 127 x 254 mm
Technical characteristics
Model
Insert sheet/plate
Meaning pictogram
Escape route
Double-sided
Yes
Additional documents
Share on
Please confirm !
Do you really want to delete All products form the comparator